AlarmsY
-
Density16 MBit
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)1Mb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2031
-
QualificationIndustrial
-
Real Time ClockY
-
Speed25 ns
-
Watchdog TimerY
| Recommended | ||
|
OPN
|
CY14B116M-ZSP25XIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-54 (51-85160) | |
| Packing Size | 1000 | |
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
| Package Name | TSOP-II-54 (51-85160) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 16-Mbit nvSRAM (SRAM + NV)
- 2048K×8 or 1024K×16 array
- 25 ns / 45 ns access options
- AutoStore on power-down
- STORE via software or HSB pin
- RECALL via power-up or software
- 1 million STORE cycles
- 20-year data retention
- VCC supply 2.7 V to 3.6 V
- Sleep mode with RTC running
- 10 µA max sleep mode current
- RTC alarm, WDT, sq wave out
Benefits
- SRAM speed with NV data safety
- Fits x8 or x16 legacy buses
- 25 ns/45 ns cuts wait states
- Auto-save prevents data loss
- STORE on demand for events
- Fast restore after power-up
- Endurance supports data logging
- Long retention cuts maintenance
- Single 2.7-3.6 V rail eases design
- Sleep mode reduces system power
- 10 µA sleep helps battery life
- RTC blocks reduce external ICs