Active and preferred

5962R1821404VXF

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

5962R1821404VXF
5962R1821404VXF

Product details

  • Architecture
    QDR-II+, ODT
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 18
  • Density
    144 MBit
  • Device weight
    6152.8 mg
  • ECC
    N
  • Family
    QDR-II+, ODT
  • Frequency
    250 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • On-Die Termination
    Y
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    8Mb x 18
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Read Latency (Cycles)
    2
OPN
5962R1821404VXF
Product Status active and preferred
Infineon Package
Package Name CCGA-165 (001-58969)
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name CCGA-165 (001-58969)
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon’s 144Mb Quad Data Rate (QDR®)-II+, CYRS164x and CYRS264x series, are high performance, synchronous pipelined SRAMs designed with Infineon’s RADSTOP™ technology. The 144Mb QDR®-II+ memories are available in x18/x36 and two-word/four-word data bus configurations, and optional on-die termination (ODT). Our QDR®-II+ provides low latency and random memory access capability ideal for high speed cache applications.

Features

  • 144Mb density,8Mx18 four-word burst mode
  • 250MHz > freq. / 36 Gbps throughput
  • Two independent unidirectional data port
  • Double Data Rate (DDR) port
  • Output impedance matching input
  • Memory core bit-interleaving
  • 1.7 V to 1.9 V operating voltage range
  • –55°C to +125°C military temp. grade
  • 165-ball ceramic CGA (CCGA)

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }