Browse by category
About
PSoC™ 3 is a true programmable embedded system-on-chip integrating configurable analog and digital peripheral functions, memory, and a microcontroller on a single chip. PSoC™ 3 architecture boosts performance through:
- Integrated high-precision 20-bit resolution analog
- Ultra low power with industry’s widest voltage range
- Programmable PLD-based logic
- Single-cycle 8051 core up to 67 MHz
PSoC™ 3 is available in Chip Scale Packages (CSP) allowing you to design with the flexibility of PSoC™ in small-form-factor applications like wearables, fitness products and mobile devices.
Wide voltage range with device offering full analog capability below 1.8 V
Minimizes power by offloading CPU processing using on-chip programmable logic
Integrated peripherals reduce total system-level power
Wide operating voltage range: 0.5 V to 5.5 V
1.2 mA at 6 MHz, and 12 mA at 48 MHz
1 µA sleep mode with real-time clock and low voltage detect (LVD) interrupt
200 nA hibernate mode with SRAM retention
PSoC™ offers a sophisticated CPU subsystem with SRAM, EEPROM, and flash memory, multiple core options, and a variety of essential system resources including:
- Internal main and low-speed oscillator
- Connectivity to external crystal oscillator for precision, programmable clocking
- Sleep and watchdog timers
- Multiple clock sources that include a PLL
PSoC™ devices also have dedicated communication interfaces like I2C, Full-Speed USB 2.0, CAN 2.0 and on-chip debugging capabilities using JTAG and serial wire debug.
PSoC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSoC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic and in your preferred language.
PSoC™ 3 is a true programmable embedded system-on-chip integrating configurable analog and digital peripheral functions, memory, and a microcontroller on a single chip. PSoC™ 3 architecture boosts performance through:
- Integrated high-precision 20-bit resolution analog
- Ultra low power with industry’s widest voltage range
- Programmable PLD-based logic
- Single-cycle 8051 core up to 67 MHz
PSoC™ 3 is available in Chip Scale Packages (CSP) allowing you to design with the flexibility of PSoC™ in small-form-factor applications like wearables, fitness products and mobile devices.
Wide voltage range with device offering full analog capability below 1.8 V
Minimizes power by offloading CPU processing using on-chip programmable logic
Integrated peripherals reduce total system-level power
Wide operating voltage range: 0.5 V to 5.5 V
1.2 mA at 6 MHz, and 12 mA at 48 MHz
1 µA sleep mode with real-time clock and low voltage detect (LVD) interrupt
200 nA hibernate mode with SRAM retention
PSoC™ offers a sophisticated CPU subsystem with SRAM, EEPROM, and flash memory, multiple core options, and a variety of essential system resources including:
- Internal main and low-speed oscillator
- Connectivity to external crystal oscillator for precision, programmable clocking
- Sleep and watchdog timers
- Multiple clock sources that include a PLL
PSoC™ devices also have dedicated communication interfaces like I2C, Full-Speed USB 2.0, CAN 2.0 and on-chip debugging capabilities using JTAG and serial wire debug.
PSoC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSoC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic and in your preferred language.
Documents
Documents
Design resources
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Explore further documentation
Join our empowering community