Dec 03, 2025
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
Dec 03, 2025
Overview
The CY8CMBR2110 CAPSENSE™ controller is register-configured and supports direct LED drive and LED effects at power-on and during run time. CY8CMBR2110 is enabled with Infineon's SmartSense auto-tuning algorithm, eliminating the need for system tuning. This advancement enables designers to reduce the UI design task to the PCB layout of the sensor board and the EZ-Click Customizer tool – the CAPSENSE™ Express controller handles the rest.
Key Features
- Up to ten CAPSENSE™ buttons/LEDs
- Voltage range 1.71 V to 5.5 V
- No programming required
- SmartSense auto-tuning
- 15 μA per button in run mode
- 100 nA in the deep sleep mode
- Robust noise-immunity
Products
About
The CY8CMBR2110 CAPSENSE™ Express capacitive touch-sensing controller saves time and money, quickly enabling a capacitive touch-sensing user interface in your design. It is a register-configurable device and does not require any firmware coding or device programming. In addition, this device is enabled with Infineon's SmartSense auto-tuning algorithm which eliminates the need to manually tune the user interface during development and production ramp. This speeds the time-to-volume and saves valuable engineering time, test time, and production yield loss.
The EZ-Click Customizer tool is a simple graphical interface for configuring the device features, through the I2C interface. One configuration can be used to configure multiple samples in different boards.
Register configurable CAPSENSE™ Controller
- Does not require firmware or device programming
- Ten-button solution configurable through I2C protocol
- Ten general purpose outputs (GPOs)
- GPOs are linked to CAPSENSE™ buttons
- GPOs support direct LED drive
SmartSense auto-tuning
- CAPSENSE™ algorithm that continuously compensates for system, manufacturing, and environmental changes
- Dynamically sets CAPSENSE™ parameters
- Eliminates the need for manual system tuning
- Wide parasitic capacitance (CP) range (5-40 pF)
I2C interface
- No clock stretching
- Supports up to 100 kHz speed
Wide operating voltage range
- 1.71—5.5 V
- Ideal for both regulated and unregulated battery applications
Low power consumption
- Average current consumption of 23 µA per button
- Deep sleep current: 100 nA
Industrial temperature range: –40°C to +85°C
32-pin QFN package (5 mm x 5 mm x 0.6 mm)
EZ-Click™ Customizer Tool
- Simple graphical configuration
- Dynamically configures all features
- Configurations can be saved and reused later
- Flanking sensor suppression (FSS)
- Distinguishes between signals from closely spaced buttons
- User-configurable LED effects
- On system power-on
- On button touch
- LED ON time after button release
- Standby mode LED Brightness
- Buzzer signal output
- Analog voltage output
- Using external resistor bridge
- Attention line interrupt to host to indicate any CAPSENSE™ button status change
- CAPSENSE™ performance data through I2C interface
- Simplifies production line testing and system debug
The CY8CMBR2110 CAPSENSE™ Express capacitive touch-sensing controller saves time and money, quickly enabling a capacitive touch-sensing user interface in your design. It is a register-configurable device and does not require any firmware coding or device programming. In addition, this device is enabled with Infineon's SmartSense auto-tuning algorithm which eliminates the need to manually tune the user interface during development and production ramp. This speeds the time-to-volume and saves valuable engineering time, test time, and production yield loss.
The EZ-Click Customizer tool is a simple graphical interface for configuring the device features, through the I2C interface. One configuration can be used to configure multiple samples in different boards.
Register configurable CAPSENSE™ Controller
- Does not require firmware or device programming
- Ten-button solution configurable through I2C protocol
- Ten general purpose outputs (GPOs)
- GPOs are linked to CAPSENSE™ buttons
- GPOs support direct LED drive
SmartSense auto-tuning
- CAPSENSE™ algorithm that continuously compensates for system, manufacturing, and environmental changes
- Dynamically sets CAPSENSE™ parameters
- Eliminates the need for manual system tuning
- Wide parasitic capacitance (CP) range (5-40 pF)
I2C interface
- No clock stretching
- Supports up to 100 kHz speed
Wide operating voltage range
- 1.71—5.5 V
- Ideal for both regulated and unregulated battery applications
Low power consumption
- Average current consumption of 23 µA per button
- Deep sleep current: 100 nA
Industrial temperature range: –40°C to +85°C
32-pin QFN package (5 mm x 5 mm x 0.6 mm)
EZ-Click™ Customizer Tool
- Simple graphical configuration
- Dynamically configures all features
- Configurations can be saved and reused later
- Flanking sensor suppression (FSS)
- Distinguishes between signals from closely spaced buttons
- User-configurable LED effects
- On system power-on
- On button touch
- LED ON time after button release
- Standby mode LED Brightness
- Buzzer signal output
- Analog voltage output
- Using external resistor bridge
- Attention line interrupt to host to indicate any CAPSENSE™ button status change
- CAPSENSE™ performance data through I2C interface
- Simplifies production line testing and system debug