Active and preferred
RoHS Compliant
Lead-free

TLE5555IC ME E4B

XENSIV™ – TLE5555IC ME E4B, a new era of TMR transmission speed sensors

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5555IC ME E4B
TLE5555IC ME E4B

Product details

  • Additional Information
    Top and side read for polewheels
  • Applications
    Transmission
  • Classification
    ISO 26262-compliant
  • Direction Detection
    Yes
  • Green
    RoHS compliant, Halogen free
  • Interfaces
    Current
  • Planned to be available until at least
    2038
  • Technology
    TMR
  • Type of Hysteresis
    visible adaptive
  • Vibration Suppression
    Yes
OPN
TLE5555ICMEE4BXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3600
Packing Type TAPE & REEL
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 3600
Packing Type TAPE & REEL
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
At the forefront of technological advancements, TMR speed sensors have emerged as the superior choice over the traditional Hall sensors. This new generation of sensors revolutionizes speed sensing applications, offering unparalleled performance, reliability, and efficiency, thus ensuring optimal results in any environment. Say goodbye to limitations and unlock a new level of efficiency and productivity in your systems.

Features

  • Extraordinary precision and resolution
  • Top-read capability
  • Increased air gap and jitter performance
  • Available with all standard protocols
  • For low cost ferrite backbias magnets
  • Available with integrated magnet
  • Safety: ISO26262-compliant development
  • Customer programmable on request

Benefits

  • For a wide range of target wheels
  • Cost & space saving hardware design
  • Total system cost saving

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }