Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant

TLE4274-2D V50

END OF LIFE
The TLE4274-2D V50 is a monolithic integrated low dropout voltage regulator for load currents up to 400 mA.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4274-2D V50
TLE4274-2D V50

Product details

  • Accuracy
    2 %
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 40 V
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    n.a
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    100 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No
OPN
TLE42742DV50ATMA2
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TLE4274-2D V50 regulates a 40V input to VQ,nom = 5V with a precision of ±2%, designed for harsh automotive environments. It is protected against overload, short circuit, and over temperature, with low quiescent current, suitable for applications permanently connected to VBAT. Additionally, it can be used in other applications requiring a stable 5V voltage.

Features

  • Very low current consumption
  • Output voltages 5 V ± 2%
  • Output current up to 400 mA
  • Very low dropout voltage
  • Output current limitation
  • Reverse polarity protection
  • Over temperature shutdown
  • Wide temperature range
  • From -40°C up to 150°C
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Robust protection features
  • Wide input operation and temperature range

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }