on request
RoHS Compliant

TDA38641A-0000

OptiMOS™ IPOL single-output synchronous buck regulator 40 A with pin programmability, SVID Interface

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDA38641A-0000
TDA38641A-0000

Product details

  • Enable (=Inhibit)
    Yes
  • Family
    OptiMOS™ IPOL
  • Input Voltage range
    3 V to 17 V
  • Internal Bias LDO
    Yes
  • Iout max
    40 A
  • Moisture Sensitivity Level
    2
  • Number of Outputs
    1
  • Operating Temperature range
    -40 °C to 125 °C
  • Output Voltage range
    0.25 V to 2.55 V
  • Over Voltage Protection
    Programmable
  • Qualification
    Industrial
  • Regulator Type
    Single phase buck
  • Switching Frequency range
    400 kHz to 2000 kHz
  • Technology
    Fast Constant On-Time
  • Type
    Single Phase
OPN
TDA38641A0000AUMA1
Product Status on request
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status on request
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ IPOL TDA38641A is an easy-to-use, fully integrated, highly efficient 40 A synchronous buck regulator with pin programmability, and SVID. A proprietary fast COT engine enables a fast transient response and reduces the board footprint. TDA38641A offers best-in-class efficiency by using OptiMOS™ FETs, optimized for low-voltage high-current applications. Extensive protection features provide system-level security under fault conditions.

Features

  • Wide input voltage range 3.0 - 17 V
  • Fast COT with no ext compensation
  • Support FCCM & DEM
  • Pin programmable Vout, Fsw
  • PMBUS interface for reporting
  • 5 mm x 6 mm PQFN
  • Pb-free, ROHS2 compliant with ex. 7a

Benefits

  • Superior transient response
  • Accurate output voltage regulation
  • High efficiency and high power density
  • Fast constant on-time PWM engine

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }