Active and preferred
RoHS Compliant
Lead-free

T2510N06TOF VT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T2510N06TOF VT
T2510N06TOF VT

Product details

  • Clamping force [kn] range
    24 to 56
  • Configuration
    Electrical Triggered Phase Control Thyristor
  • Housing
    Disc dia 75mm height 26mm / Ceramic
  • ITAVM/TC [A/°C] (@180° el sin)
    2509/85
  • ITAVM
    2509 (180 ° el sin)
  • ITSM [A] (@10ms, Tvj max)
    42000
  • ITSM
    42000 A
  • rT [mΩ] (@Tvj max) max
    0.072
  • RthJC [K/kW] (@180° el sin) max
    18.4
  • tq [µs]
    200
  • Tvj [°C] max
    140
  • VDRM / VRRM [V]
    600
  • VDRM/ VRRM (V)
    600 V
  • VT/IT [V/kA] (@Tvj max)
    1.22/6.0
  • VT0 [V] (@Tvj max) max
    0.75
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    8820
OPN
T2510N06TOFVTXPSA1
Product Status active and preferred
Infineon Package BG-T7526K-1
Package Name N/A
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package BG-T7526K-1
Package Name -
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The T2510N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 75mm and a height of 26mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • High turn-on di/dt capability
  • High dv/dt capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }