SPW15N60C3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPW15N60C3
SPW15N60C3

Product details

  • Budgetary Price €/1k
    1.94
  • ID (@25°C) max
    15 A
  • ID max
    15 A
  • IDpuls max
    45 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO247
  • Polarity
    N
  • Ptot max
    156 W
  • QG
    63 nC
  • QG (typ @10V)
    63 nC
  • RDS (on) max
    280 mΩ
  • RDS (on) (@10V) max
    280 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.8 K/W
  • Rth
    0.8 K/W
  • VDS max
    600 V
  • VGS(th) range
    2.1 V to 3.9 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Replacement for 600V CoolMOS™ C3 is CoolMOS™ P7 600V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. C3 is the "working horse" of the portfolio.

Features

  • Low specific on-state resistance (RDS(on)*A)
  • Very low energy storage in output capacitance (Eoss) @400V
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits

  • High efficiency and power density
  • Outstanding cost/performance
  • High reliability
  • Ease-of-use

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }