Apr 22, 2026
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
Apr 22, 2026
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
ID max0.8 A
-
ID (@25°C) max0.8 A
-
IDpuls max1.6 A
-
MountingTHT
-
PackageIPAK (TO-251)
-
PolarityN
-
Ptot max11 W
-
QG3.9 nC
-
QG (typ @10V)3.9 nC
-
RDS (on) max6000 mΩ
-
RDS (on) (@10V) max6000 mΩ
-
RthJC max11 K/W
-
Rth11 K/W
-
VDS max600 V
-
VGS(th) range2.1 V to 3.9 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- Low specific on-state resistance (RDS(on)*A)
- Very low energy storage in output capacitance (Eoss) @400V
- Low gate charge (Qg)
- Fieldproven CoolMOS™ quality
- CoolMOS™ technology has been manufactured by Infineon since 1998
Benefits
- High efficiency and power density
- Outstanding cost/performance
- High reliability
- Ease-of-use