SPP11N65C3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPP11N65C3
SPP11N65C3

Product details

  • ID (@25°C) max
    11 A
  • ID max
    11 A
  • IDpuls max
    33 A
  • Mode
    Enhancement
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    125 W
  • QG
    45 nC
  • QG (typ @10V)
    45 nC
  • RDS (on) max
    400 mΩ
  • RDS (on) (@10V) max
    400 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1 K/W
  • Rth
    1 K/W
  • VDS max
    650 V
  • VGS(th) range
    2.1 V to 3.9 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
650V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. Replacement for 650V CoolMOS™ C3 is CoolMOS™ P7 .

Features

  • Low specific on-state resistance (RDS(on)*A)
  • Very low energy storage in output capacitance (Eoss) @400V
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits

  • High efficiency and power density
  • Outstanding cost/performance
  • High reliability
  • Ease-of-use

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }