Budgetary Price €/1k1.41
-
ID max21 A
-
ID (@25°C) max21 A
-
IDpuls max63 A
-
MountingTHT
-
Operating Temperature range-55 °C to 150 °C
-
PackageI2PAK
-
PolarityN
-
Ptot max208 W
-
QG (typ @10V)95 nC
-
QG95 nC
-
RDS (on) max190 mΩ
-
RDS (on) (@10V) max190 mΩ
-
RthJC max0.6 K/W
-
Rth0.6 K/W
-
VDS max500 V
-
VGS(th) range2.1 V to 3.9 V
-
VGS(th)3 V
|
OPN
|
SPI21N50C3XKSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | I2PAK | |
| Packing Size | 500 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | I2PAK |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low resistance (RDS(on)*A)
- Minimal Eoss @400V in O/P
- Low gate charge (Qg)
- Fieldproven CoolMOS™ quality
- CoolMOS™ tech manufactured by since 1998
Benefits
- higher switching frequencies
- higher power density
- higher efficiency
- MOSFET suits hard & resonant topologies