Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

SPD04N50C3

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPD04N50C3
SPD04N50C3

Product details

  • Budgetary Price €/1k
    0.51
  • ID (@25°C) max
    4.5 A
  • ID max
    4.5 A
  • IDpuls max
    13.5 A
  • Mounting
    SMT
  • Operating Temperature min
    -55 °C
  • Package
    DPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    50 W
  • QG
    22 nC
  • QG (typ @10V)
    22 nC
  • RDS (on) max
    950 mΩ
  • RDS (on) (@10V) max
    950 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    2.5 K/W
  • Rth
    2.5 K/W
  • VDS max
    500 V
  • VGS(th) range
    2.1 V to 3.9 V
OPN
SPD04N50C3ATMA1
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Replacement for 500V CoolMOS™ C3 is CoolMOS™ P7 . 500V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. C3 is the "working horse" of the portfolio.

Features

  • Low specific on-state resistance (RDS(on)*A)
  • Very low energy storage in output capacitance (Eoss) @400V
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits

  • High efficiency and power density
  • Outstanding cost/performance
  • High reliability
  • Ease-of-use

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }