SPB02N60S5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPB02N60S5
SPB02N60S5

Product details

  • ID max
    1.8 A
  • ID (@25°C) max
    1.8 A
  • IDpuls max
    3.2 A
  • Mounting
    SMT
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    25 W
  • QG
    7.3 nC
  • RDS (on) max
    3000 mΩ
  • RthJC max
    5 K/W
  • Rth
    5 K/W
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 5.5 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Features

  • Innovative high voltage technology
  • Worldwide best R DS(on) in TO-251 and TO-252
  • Ultra low gate charge
  • Periodic avalanche rated
  • Extreme dv/dt rated
  • Ultra low effective capacitances
  • Improved transconductance

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }