SLM 97CSINFX1M00PE

High-end performance for eSIM applications, simplifying the deployment of new M2M solutions

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLM 97CSINFX1M00PE
SLM 97CSINFX1M00PE

Product details

  • Ambient Temperature range
    -40 °C to 105 °C
  • Applications
    industrial applications, eSIM
  • Asymmetric Cryptography
    RSA up to 4096-bit, ECC up to 521-bit
  • Certifications
    CC EAL5+ high
  • CPU
    32-bit
  • Delivery Forms
    VQFN-32-13
  • Interfaces
    SWP, SPI, ISO 7816, I2C
  • Leading Technologies
    SOLID FLASH™
  • NVM
    1 MByte
  • Package
    VQFN-32-13
  • Product Description
    security cryptocontroller, optimized for industrial applications
  • RAM
    32 kByte
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Available in different memory sizes and multiple interfaces, the SLM 97 family is a fit for purpose security controller. Thanks to its CC EAL5+ certification and its crypto-coprocessor options, it is the perfect companion for M2M SIM and GSMA SGP.02/32 eSIM applications running in difficult environmental and usage conditions.The SLM 97CSINFX1M00PE has 1016 kB of NVM and multiple interfaces, including SPI.

Features

  • 32-bit CPU
  • 1016 kB SOLID FLASH™
  • Asymmetric (ECC/RSA) cryptography
  • Symmetric (AES/DES) cryptography
  • GPIO, I2C, ISO 7816, SPI, SWP interfaces
  • Industrial grade ( -40° to 105°C)
  • CC EAL 5+ high
  • 32 kB RAM

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }