SLE 78CAFX508SPHM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLE 78CAFX508SPHM
SLE 78CAFX508SPHM

Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    NFC
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    CC EAL6+ high, EMVCo
  • CPU
    Dual 16-bit
  • Delivery Forms
    sawn wafer
  • Interfaces
    SPI, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816, GPIOs, ACLB
  • Leading Technologies
    SOLID FLASH™, NFC optimized, Integrity Guard
  • NVM
    500 kByte
  • Product Description
    Boosted NFC secure element (SE)
  • RAM
    8 kByte
  • Symmetric Cryptography
    RSA, ECC, DES, 3DES, AES up to 256-bit
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Security controller supporting Boosted NFC frontends with active boost transmission

Features

  • EAL6+ high
  • EMVCo
  • Crypto@2304T engine for public key cryptography
  • RSA up to 4096 bit, ECC up to 521 bit
  • Symmetric Crypto Processor (SCP) for triple-key triple-DES and AES acceleration
  • ISO/IEC 14443 type A and type B
  • ISO/IEC 18092 card via ACLB interface
  • ISO/IEC 7816 interface
  • Optional GPIOs
  • Optional SPI interface

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }