Active
RoHS Compliant
Lead-free

SIGC08T65E

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SIGC08T65E
SIGC08T65E

Product details

  • IC max
    15 A
  • Operating Temperature range
    -40 °C to 175 °C
  • Technology
    IGBT3
  • VCE(sat) max
    1.87 V
  • VCE max
    650 V
  • VDS max
    650 V
  • VGE(th) range
    5.1 V to 6.4 V
OPN
SIGC08T65EX1SA1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TRENCHSTOP™ IGBT combines the unique TRENCHSTOP™ and Fieldstop technology and is a benchmark in the industry.

Features

  • Low turn-off losses
  • Short tail current
  • Positive temperature coefficient
  • Easy paralleling

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }