on request
RoHS Compliant

SAL-TC290TC-96F300 BC

A powerful AURIX™ microcontroller for automotive & industrial applications with a frequency of 300MHz, up to 6MB of Flash and a S-BDWBT-0 Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAL-TC290TC-96F300 BC
SAL-TC290TC-96F300 BC

Product details

  • # of cores / lockstep cores
    3/1
  • A/D Input Lines (incl. FADC)
    94
  • Additional Features
    Ethernet
  • ASIL/SIL support
    ASIL-D/SIL-3
  • CAN Nodes
    6
  • Classification
    ISO 26262-compliant
  • DMA Channels
    128
  • DSP Functionality
    Yes
  • EEPROM Emulation
    Yes
  • eMMC
    No
  • External Bus Interface
    1
  • Family
    AURIX™ 1G
  • Fast Flash Programming
    No
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • I/O Operation Voltages
    5 V, 3.3 V
  • Instruction Width ([bits])
    32/16
  • LIN
    6
  • Number of ADC Modules
    21
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    6 MByte
  • Real Time Clock
    Yes
  • SPI
    4
  • SRAM (incl. Cache)
    456 kByte
  • Temperature
    -40°C - +150 °C
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The SAL-TC290TC-96F300N BC is part of the AURIX™TC29xT family, known for its innovative multicore architecture with up to three independent 32-bit TriCore CPUs. Engineered to meet the highest safety standards, this product offers a Triple TriCore with up to 300 MHz, 6MB of Flash Memory, and a powerful and generic timer module (GTM), aiming to reduce complexity, achieve best-in-class power consumption, and deliver significant cost savings.

Features

  • Triple TriCore with 300MHz / DSP functionality
  • 6 MB Flash w/ ECC protection
  • 456 KB RAM w/ ECC protection 
  • 128x DMA channels
  • Sensor interfaces : 15xSENT, 5xPSI5, 1xPSI5S  
  • State of the art connectivity:  Ethernet 100Mbit , 2xFlexRay4xASCLIN, 6xQSPI, 2xI²C,  15xSENT,  3xMSC,        1xHSSL ,  1xI²S emulation 
  • Single voltage supply 5V or 3.3V
  • S-BDWBT-0 Package
  • ambient Temperaure range -40°C...+150°C

Benefits

  • Diverse Lockstep Core with clock  delay 
  • Redundant and diverse timer modules ( GTM, CCU6 , GPT12)
  • Access permission system
  • Safety management unit ( SMU )
  • Direct Memory Access ( DMA ) 
  • I/O, clock, voltage monitor
  • Developed and documented following ISO 26262 to support safety requirements up to ASIL-D
  • AUTOSAR  V3.2 and V4.x 

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }