Active and preferred
RoHS Compliant
Lead-free

SAK-TC299TX-128F300N BC

A powerful AURIX™ microcontroller for automotive & industrial applications with a frequency of 300MHz, up to 8MB of Flash and a LFBGA-516 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC299TX-128F300N BC
SAK-TC299TX-128F300N BC
ea.

Product details

  • # of cores / lockstep cores
    3/1
  • A/D Input Lines (incl. FADC)
    94
  • Additional Features
    Hardware Security Module, Lockstep
  • ASIL/SIL support
    ASIL-D/SIL-3
  • Budgetary Price €/1k
    45.54
  • CAN Nodes
    6
  • Classification
    ISO 26262-compliant
  • DMA Channels
    128
  • DSP Functionality
    Yes
  • EEPROM Emulation
    Yes
  • eMMC
    No
  • External Bus Interface
    1
  • Family
    AURIX™ TC2
  • Fast Flash Programming
    No
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • I/O Operation Voltages
    5 V, 3.3 V
  • Instruction Width ([bits])
    32/16
  • LIN
    5
  • Number of ADC Modules
    21
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    8 MByte
  • Real Time Clock
    Yes
  • SPI
    4
  • SRAM (incl. Cache)
    2776 kByte
  • Temperature
    -40°C - +125°C
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes
OPN
TC299TX128F300NBCKXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The SAK-TC299TX-128F300N BC is a member of the AURIX™ TC29xTX family, featuring an innovative multicore architecture with up to three independent 32-bit TriCore CPUs. Engineered to meet the highest safety standards, this product offers a Triple TriCore with up to 300 MHz, 2776 KB of SRAM, and a powerful generic timer module (GTM), aimed at reducing complexity, achieving best-in-class power consumption, and delivering significant cost savings.

Features

  • Triple TriCore™ with 300 MHz / DSP
  • 8 MB Flash with ECC protection
  • 128 KB EEPROM at 500 k cycles
  • Up to 2776 SRAM with ECC protection
  • Sensor interfaces:15xSENT,5xPSI5,1xPSI5S
  • State of the art connectivity:6xCAN FD
  • Ethernet 100 Mbit
  • Programmable Hardware Security Module
  • Single V supply 5 V or 3.3 V
  • LFBGA-516 package
  • Ambient temperature: -40°C to +125°C

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }