- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
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
Density2 GBit
-
FamilyGL-T
-
Initial Access Time120 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S70GL02GT12FHVV20 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-64 (002-13243) | |
| Packing Size | 180 | |
| Packing Type | TRAY | |
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
| Package Name | FBGA-64 (002-13243) |
| Packing Size | 180 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 45 nm MIRRORBIT™ process technology
- Parallel 3.0 V core with versatile I/O
- ×8 and ×16 data bus support
- 16-word/32-byte page read buffer
- 512-byte programming buffer
- Uniform 128-KB sectors, 2048 sectors
- Suspend/Resume for program/erase
- Advanced sector protection (ASP)
- WP# input for last sector protection
- 20 ns page access, 110 ns random access
- 100,000 program-erase cycles per sector
- 20-year data retention at 1K cycles
Benefits
- High density for embedded applications
- Fast programming boosts system speed
- Flexible I/O for broad compatibility
- Efficient block management with large sectors
- Reliable data with advanced protection
- Easy status monitoring simplifies design
- Long endurance reduces maintenance
- Low power modes extend battery life
- Quick access improves performance
- Secure last sector for critical code
- Consistent performance over temperature
- Long data retention ensures reliability