Active and preferred
RoHS Compliant
Lead-free

S29GL512T11TFIV20

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL512T11TFIV20
S29GL512T11TFIV20
ea.

Product details

  • Density
    512 MBit
  • Family
    GL-T
  • Initial Access Time
    110 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    15 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial
OPN
S29GL512T11TFIV20
Product Status active and preferred
Infineon Package
Package Name TSOP-56 (002-15549)
Packing Size 910
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-56 (002-15549)
Packing Size 910
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The S29GL512T11TFIV20 is a 512 Mb (64 MB) parallel NOR flash memory using 45-nm MIRRORBIT™ technology, with a 3.0 V core and I/O voltage from 1.65 V to VCC. It features random access times down to 100 ns, page access as fast as 15 ns, and a 512-byte programming buffer for rapid data throughput. Supporting ×8/×16 bus widths, advanced sector protection, internal ECC, and AEC-Q100 qualification, it is ideal for automotive and embedded code storage in harsh environments.

Features

  • 45-nm MIRRORBIT™ technology
  • Single supply for read/program/erase
  • Versatile I/O voltage (1.65 V to VCC)
  • ×8/×16 data bus
  • 512-byte programming buffer
  • Hardware ECC with single bit correction
  • Uniform 128-KB sectors
  • Advanced sector protection (ASP)
  • 100,000 program/erase cycles per sector
  • 20-year data retention (typical)
  • Power-up and low VCC write inhibit
  • Status Register, Data Polling, Ready/Busy pin

Benefits

  • High density for embedded applications
  • Flexible I/O supports various host systems
  • Fast programming with 512-byte buffer
  • Reliable data with built-in ECC
  • Simplifies memory management with uniform
  • Enhanced data security with ASP
  • Long device lifetime, 100K cycles per sector
  • Retains data up to 20 years
  • Prevents accidental writes during power
  • Easy status monitoring and diagnostics

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }