Density128 MBit
-
FamilyGL-P
-
Initial Access Time110 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Page Access Time25 ns
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
|
OPN
|
S29GL128P11TFI023 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | TSOP-56 (002-15549) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TSOP-56 (002-15549) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 90 nm MirrorBit process technology
- Single 3 V read/program/erase operation
- VersatileIO control (1.65 V to VCC I/O)
- 32-word/64-byte write buffer
- 8-word/16-byte page read buffer
- Uniform 64 Kword/128 Kbyte sectors
- 128-word/256-byte Secured Silicon Sector
- Advanced sector protection methods
- Program/Erase Suspend and Resume
- Hardware data protection (WP#/ACC, VCC)
- Write pulse glitch protection
- 100,000 erase cycles per sector (typical)
Benefits
- High density for embedded storage needs
- Low voltage reduces power consumption
- Flexible I/O for easy system integration
- Fast programming with write buffer
- Page read buffer speeds up data access
- Simplifies memory management
- Secure area for permanent IDs
- Protects data from accidental changes
- Suspend/resume boosts system efficiency
- Hardware protection prevents data loss
- Glitch protection ensures data integrity
- High endurance for long device life