Active and preferred
RoHS Compliant
Lead-free

S29GL064S70FHI010

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL064S70FHI010
S29GL064S70FHI010
ea.

Product details

  • Density
    64 MBit
  • Family
    GL-S
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    15 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial
OPN
S29GL064S70FHI010
Product Status active and preferred
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The S29GL064S70FHI010 is a 64 Mb (8 MB) parallel NOR flash memory using MIRRORBIT™ technology, single 3.0 V supply, and 70 ns access time. It features uniform or boot sector architectures, advanced sector protection, internal ECC, and up to 100,000 erase cycles per sector. Typical data retention is 20 years. Operating from -40°C to +85°C, it is AEC-Q100 Grade 3 qualified and available in halogen-free, lead-free 64-ball BGA. JEDEC compatibility supports embedded code storage.

Features

  • 3.0 V single power supply operation
  • 65-nm MIRRORBIT™ process technology
  • 16-bit or 8/16-bit data bus options
  • 70 ns access time, 15 ns page read time
  • 8-word/16-byte page read buffer
  • 128-word/256-byte write buffer
  • Internal hardware ECC, single bit correction
  • Advanced sector protection
  • 100,000 erase cycles per sector min
  • 20-year data retention typical
  • Automatic sleep and standby modes
  • JEDEC CFI and command set compatible

Benefits

  • 3.0 V simplifies power design
  • 65-nm tech ensures high reliability
  • Flexible bus supports legacy and new designs
  • Fast access boosts system performance
  • Page buffer enables quick data reads
  • Write buffer speeds up programming
  • ECC improves data integrity
  • Multi-level protection enhances security
  • High endurance lowers maintenance cost
  • Long retention secures critical data
  • Low-power modes extend battery life
  • JEDEC compatibility eases integration

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }