Apr 22, 2026
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
Apr 22, 2026
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
Density32 MBit
-
FamilyCL-J
-
Initial Access Time54 ns
-
Interface Frequency (SDR/DDR) (MHz)75 / -
-
InterfacesParallel Burst
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|