Density16 MBit
-
FamilyCD-J
-
Initial Access Time54 ns
-
Interface Frequency (SDR/DDR) (MHz)66 / -
-
InterfacesParallel Burst
-
Lead Ball FinishSn/Pb
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range2.5 V to 2.75 V
-
Operating Voltage2.5 V
-
Peak Reflow Temp220 °C
-
QualificationAutomotive
|
OPN
|
S29CD016J0MFAM013 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | FBGA-80 (002-24972) | |
| Packing Size | 1600 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | FBGA-80 (002-24972) |
| Packing Size | 1600 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Simultaneous Read/Write with zero latency
- 32-bit data bus architecture
- Programmable burst interface
- Versatile I/O control (1.65 V to 3.6 V)
- Advanced sector protection: persistent,
- Hardware write protect pin (WP#)
- Low power standby mode (60 µA)
- Automatic sleep mode for power saving
- Data polling and Ready/Busy# status outputs
- 20-year data retention (typical)
- 1 million write cycles per sector (typical)
- JEDEC (JC42.4) command set compatible
Benefits
- Enables fast code execution and updates
- High throughput for data-intensive
- Flexible burst access for optimized
- Supports wide range of system voltages
- Multiple protection modes enhance data
- Prevents accidental erase/programming
- Minimizes power consumption in standby
- Reduces energy use during idle periods
- Easy status monitoring for reliable operation
- Ensures long-term data reliability
- High endurance for frequent reprogramming
- Simple integration with standard controllers