Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued

S29CD016J0MFAM010

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Density
    16 MBit
  • Family
    CD-J
  • Initial Access Time
    54 ns
  • Interface Frequency (SDR/DDR) (MHz)
    66 / -
  • Interfaces
    Parallel Burst
  • Lead Ball Finish
    Sn/Pb
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.5 V to 2.75 V
  • Operating Voltage
    2.5 V
  • Peak Reflow Temp
    220 °C
  • Qualification
    Automotive
OPN
S29CD016J0MFAM010
Product Status discontinued
Infineon Package
Package Name FBGA-80 (002-24972)
Packing Size 180
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant No
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name FBGA-80 (002-24972)
Packing Size 180
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S29CD016J0MFAM010 is a 16 Mbit, 2.6 V-only burst mode Flash memory supporting simultaneous read and write operations for automotive and embedded systems. Featuring a 32-bit data bus, dual boot sector configuration, and linear burst read up to 66 MHz, it offers advanced sector protection and a one-time programmable secured silicon sector.

Features

  • Simultaneous Read/Write with zero latency
  • 32-bit data bus architecture
  • Programmable burst interface
  • Versatile I/O control (1.65 V to 3.6 V)
  • Advanced sector protection: persistent,
  • Hardware write protect pin (WP#)
  • Low power standby mode (60 µA)
  • Automatic sleep mode for power saving
  • Data polling and Ready/Busy# status outputs
  • 20-year data retention (typical)
  • 1 million write cycles per sector (typical)
  • JEDEC (JC42.4) command set compatible

Benefits

  • Enables fast code execution and updates
  • High throughput for data-intensive
  • Flexible burst access for optimized
  • Supports wide range of system voltages
  • Multiple protection modes enhance data
  • Prevents accidental erase/programming
  • Minimizes power consumption in standby
  • Reduces energy use during idle periods
  • Easy status monitoring for reliable operation
  • Ensures long-term data reliability
  • High endurance for frequent reprogramming
  • Simple integration with standard controllers

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }