Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S29AL016J70FFM023

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Density
    16 MBit
  • Family
    AL-J
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive
OPN
S29AL016J70FFM023
Product Status discontinued
Infineon Package
Package Name FBGA-64 (002-15537)
Packing Size 2200
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name FBGA-64 (002-15537)
Packing Size 2200
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S29AL016J70FFM023 is a 16 Mbit, 3.0 V boot sector Flash memory for embedded systems, offering 70 ns access speed and 110 nm process technology. It operates from -40°C to +125°C (AEC-Q100 Grade 1), supports top or bottom boot sector options, and provides hardware sector locking and low VCC write inhibit. Ultra-low power modes reduce standby and sleep currents to 0.2 µA. Available in 64-ball Fortified BGA, it is ideal for automotive and industrial code storage.

Features

  • Single 2.7–3.6 V power supply operation
  • 16 Mbit density, x8/x16 data bus options
  • Access times as fast as 55 ns
  • Flexible sector architecture (multiple sizes)
  • Secured Silicon Sector for device ID
  • Ultra low power: 0.2 μA standby/sleep
  • 1,000,000 cycles per sector endurance
  • 20-year data retention
  • Hardware data protection features
  • JEDEC command set and pinout compatible
  • Embedded program/erase algorithms
  • CFI (Common Flash Interface) compliant

Benefits

  • Simplifies power design, needs only 3 V
  • Supports wide range of microprocessors
  • Enables fast code execution, no wait states
  • Allows selective erase/program for
  • Provides secure, permanent device ID
  • Minimizes battery drain in low-power modes
  • Reliable for frequent updates, long lifetime
  • Retains data for years, ideal for code
  • Protects data from accidental writes/erases
  • Easy system integration, industry standard
  • Automated programming/erase for ease of use
  • Host software can auto-configure device

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }