Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued

S29AL008J70BAI020

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Density
    8 MBit
  • Family
    AL-J
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    220 °C
  • Qualification
    Industrial
OPN
S29AL008J70BAI020
Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant No
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S29AL008J70BAI020 is an 8 Mbit (1M × 8-bit/512K × 16-bit), 3 V boot sector Flash memory with bottom boot block configuration and 70 ns access time. Operating from a single 2.7 V to 3.6 V supply, it supports automotive AEC-Q100 Grade 1 temperatures up to 125°C and is available in a 48-ball BGA package. Key features include sector group protection, CFI compliance, ultra-low standby current, and robust cycling endurance for reliable code and data storage.

Features

  • Single 2.7–3.6 V read/write supply
  • 8 Mbit density, x8/x16 organization
  • Access times as fast as 55 ns
  • 110 nm process technology
  • Secured Silicon Sector for ID storage
  • Flexible sector architecture
  • Sector group protection/unprotection
  • Unlock Bypass for fast programming
  • Ultra low power: 0.2 µA standby/sleep
  • 1,000,000 cycles per sector endurance
  • 20-year data retention
  • JEDEC command set compatible

Benefits

  • Simplifies power supply design
  • Enables high-speed system operation
  • Secure ID for device authentication
  • Flexible code/data management
  • Prevents accidental data loss
  • Faster programming saves time
  • Minimizes standby power drain
  • Reliable for frequent updates
  • Long-term data integrity
  • Easy system integration
  • Compatible with standard programmers
  • Reduces risk of system errors

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }