Density8 MBit
-
FamilyAL-J
-
Initial Access Time55 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
|
OPN
|
S29AL008J55BFIR23 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | VFBGA-48 (002-19063) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (002-19063) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single 2.7–3.6 V read/write supply
- 8 Mbit density, x8/x16 organization
- Access times as fast as 55 ns
- 110 nm process technology
- Secured Silicon Sector for ID storage
- Flexible sector architecture
- Sector group protection/unprotection
- Unlock Bypass for fast programming
- Ultra low power: 0.2 µA standby/sleep
- 1,000,000 cycles per sector endurance
- 20-year data retention
- JEDEC command set compatible
Benefits
- Simplifies power supply design
- Enables high-speed system operation
- Secure ID for device authentication
- Flexible code/data management
- Prevents accidental data loss
- Faster programming saves time
- Minimizes standby power drain
- Reliable for frequent updates
- Long-term data integrity
- Easy system integration
- Compatible with standard programmers
- Reduces risk of system errors