Active and preferred
RoHS Compliant
Lead-free

S28HS02GTFPBHM050

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S28HS02GTFPBHM050
S28HS02GTFPBHM050

Product details

  • Classification
    ISO 26262-compliant
  • Density
    2 GBit
  • Family
    HS-T
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    Octal
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Automotive
OPN
S28HS02GTFPBHM050
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S28HS02GTFPBHM050 is a 2 Gb SEMPER™ Flash using MIRRORBIT™ technology in a dual-die package. It supports Octal (up to 400 MBps DDR, 166 MBps SDR) and SPI interfaces, JEDEC JESD251 compliant, with a 1.8 V supply. Safety features include ISO26262 ASIL B compliance, ECC for single-bit correction and double-bit detection, Endurance flex architecture, CRC-based data integrity, and SafeBoot initialization failure detection.

Features

  • Embedded Hamming ECC for error correction
  • 16-byte data unit with 1-bit correction,
  • ECC error reporting via status registers
  • Endurance flex architecture with wear
  • Configurable high endurance or long retention
  • JEDEC JESD251 xSPI compliant interface
  • Supports Octal and legacy SPI interfaces
  • SDR and DDR modes for high-speed access
  • Flexible sector architecture: 4 KB and 256 KB
  • Page programming buffer: 256 or 512 bytes
  • Data integrity check with CRC
  • SafeBoot for initialization and corruption

Benefits

  • ECC improves data reliability and safety
  • 2-bit error detection prevents data
  • Status registers enable fast diagnostics
  • Wear leveling extends device lifetime
  • Flexible endurance/retention for various
  • xSPI compliance ensures broad compatibility
  • Octal/SPI support eases system integration
  • High-speed modes boost data throughput
  • Flexible sectors fit diverse memory maps
  • Large buffer increases programming speed
  • CRC checks enhance data integrity
  • SafeBoot ensures secure startup

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }