Active and preferred
RoHS Compliant
Lead-free

S28HL512TFPBHM010

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S28HL512TFPBHM010
S28HL512TFPBHM010

Product details

  • Classification
    ISO 26262-compliant
  • Density
    512 MBit
  • Family
    HL-T
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    166 / 166
  • Interfaces
    Octal
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Automotive
OPN
S28HL512TFPBHM010
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 338
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 338
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S28HL512TFPBHM010 is a 512 Mb automotive-grade NOR flash memory using Infineon's 45-nm MIRRORBIT™ technology. It supports octal interface with up to 400 MBps DDR read speeds, operates at 2.7 V to 3.6 V, and withstands -40°C to +125°C (AEC-Q100 Grade 1). Features include Endurance Flex architecture, ECC, CRC, SafeBoot, sector protection, and AutoBoot. Applications include automotive ECUs, ADAS, and industrial systems requiring reliable, high-speed code and data storage.

Features

  • 45-nm MIRRORBIT™ stores 2 bits/cell
  • Uniform and hybrid sector architectures
  • 256/512-byte page programming buffer
  • 1024-byte OTP secure silicon array
  • Octal interface, JEDEC JESD251 compliant
  • SDR up to 200 MBps, DDR up to 400 MBps
  • Data strobe (DS) for high-speed read
  • Functional safety ISO26262 ASIL B/D ready
  • Endurance Flex wear leveling architecture
  • Interface and data integrity CRC
  • Built-in ECC: corrects 1-bit, detects 2-bit
  • Legacy and advanced sector protection

Benefits

  • High density with 2 bits/cell saves board
  • Flexible sectoring for varied application
  • Large buffer boosts programming efficiency
  • OTP array enables secure key storage
  • Octal interface delivers fast data transfer
  • High-speed SDR/DDR supports demanding systems
  • DS simplifies high-speed system design
  • Functional safety for automotive/industrial
  • Wear leveling extends flash lifetime
  • CRC ensures reliable data transfer
  • ECC enhances data reliability and safety
  • Multi-level protection guards data and config

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }