Density1 GBit
-
FamilyHL-T
-
Interface Bandwidth333 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)166 / 166
-
InterfacesOctal
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2037
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S28HL01GTFPBHI033 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | BGA-24 (002-22282) | |
| Packing Size | 2500 | |
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
| Package Name | BGA-24 (002-22282) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 45-nm MIRRORBIT™ stores 2 bits/cell
- Uniform and hybrid sector architectures
- 256/512-byte page programming buffer
- 1024-byte OTP secure silicon array
- Octal interface, JEDEC JESD251 compliant
- SDR up to 200 MBps, DDR up to 400 MBps
- Data strobe (DS) for high-speed read
- Functional safety ISO26262 ASIL B/D ready
- Endurance Flex wear leveling architecture
- Interface and data integrity CRC
- Built-in ECC: corrects 1-bit, detects 2-bit
- Legacy and advanced sector protection
Benefits
- High density with 2 bits/cell saves board
- Flexible sectoring for varied application
- Large buffer boosts programming efficiency
- OTP array enables secure key storage
- Octal interface delivers fast data transfer
- High-speed SDR/DDR supports demanding systems
- DS simplifies high-speed system design
- Functional safety for automotive/industrial
- Wear leveling extends flash lifetime
- CRC ensures reliable data transfer
- ECC enhances data reliability and safety
- Multi-level protection guards data and config