Active and preferred
RoHS Compliant
Lead-free

S28HL01GTFPBHI030

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S28HL01GTFPBHI030
S28HL01GTFPBHI030
ea.

Product details

  • Density
    1 GBit
  • Family
    HL-T
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    166 / 166
  • Interfaces
    Octal
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Industrial
OPN
S28HL01GTFPBHI030
Product Status active and preferred
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The S28HL01GTFPBHI030 is a 1 Gb SEMPER™ NOR flash memory using Infineon's 45-nm MIRRORBIT™ technology and octal interface at 3.0 V. SDR up to 166 MBps and DDR up to 332 MBps are supported. Built-in ECC (SECDED), Endurance Flex architecture, ISO26262 ASIL B compliance, and advanced sector protection enhance reliability. Operating from 2.7 V to 3.6 V, it supports automotive AEC-Q100 Grade 3 and industrial temperature ranges.

Features

  • 45-nm MIRRORBIT™ stores 2 bits/cell
  • Uniform and hybrid sector architectures
  • 256/512-byte page programming buffer
  • 1024-byte OTP secure silicon array
  • Octal interface, JEDEC JESD251 compliant
  • SDR up to 200 MBps, DDR up to 400 MBps
  • Data strobe (DS) for high-speed read
  • Functional safety ISO26262 ASIL B/D ready
  • Endurance Flex wear leveling architecture
  • Interface and data integrity CRC
  • Built-in ECC: corrects 1-bit, detects 2-bit
  • Legacy and advanced sector protection

Benefits

  • High density with 2 bits/cell saves board
  • Flexible sectoring for varied application
  • Large buffer boosts programming efficiency
  • OTP array enables secure key storage
  • Octal interface delivers fast data transfer
  • High-speed SDR/DDR supports demanding systems
  • DS simplifies high-speed system design
  • Functional safety for automotive/industrial
  • Wear leveling extends flash lifetime
  • CRC ensures reliable data transfer
  • ECC enhances data reliability and safety
  • Multi-level protection guards data and config

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }