S27KS0641DPBHV020

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S27KS0641DPBHV020
S27KS0641DPBHV020

Product details

  • Density
    64 MBit
  • Family
    KS-1
  • Initial Access Time
    36 ns
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    N/A
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Technology
    HYPERRAM
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
S27KS0641DPBHV020 is a 64 Mb (8 MB) HyperRAM self-refresh DRAM with a low-signal-count interface (CS#, CK/CK#, RWDS, DQ[7:0]) for embedded external memory. It supports sequential bursts plus configurable wrapped/linear burst lengths, and runs at 166 MHz DDR at 1.8 V (333 MBps) or 100 MHz at 3.0 V (200 MBps). In a 24-ball 1.00 mm-pitch FBGA, it is rated -40 to 105°C, with 1.7 V to 1.95 V or 2.7 V to 3.6 V supply ranges.

Features

  • HyperRAM low-signal-count interface
  • 8-bit DDR data bus (DQ[7:0])
  • 11/12 interface signals (VIO)
  • Up to 166 MHz clock at 1.8 V
  • Up to 100 MHz clock at 3.0 V
  • Up to 333 MBps peak bandwidth
  • RWDS strobe with mask function
  • Wrapped burst 16/32/64/128 bytes
  • Linear and hybrid burst options
  • Deep Power Down mode (DPD)
  • 1.7 V to 1.95 V supply range
  • 2.7 V to 3.6 V supply range

Benefits

  • Cuts MCU pin count vs parallel DRAM
  • DDR boosts throughput per clock
  • Simplifies routing with fewer traces
  • 166 MHz supports fast memory reads
  • 100 MHz fits 3.0 V host designs
  • 333 MBps supports rich HMI assets
  • RWDS eases timing, masks writes
  • Burst options optimize bus efficiency
  • Linear bursts fit streaming access
  • DPD reduces standby power drain
  • Wide 1.8 V supply eases power tree
  • Wide 3.0 V supply fits legacy rails

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }