Active and preferred
RoHS Compliant
Lead-free

S26KS512SDPBHN020

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S26KS512SDPBHN020
S26KS512SDPBHN020

Product details

  • Bus Width
    x8
  • Density
    512 MBit
  • Family
    KS-S
  • Initial Access Time
    96 ns
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 1.95 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial
  • Technology
    HYPERFLASH
OPN
S26KS512SDPBHN020
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 1690
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 1690
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S26KS512SDPBHN020 is a 512 Mb (64 MB) HYPERFLASH™ NOR memory with a HYPERBUS™ DDR interface, supporting up to 333 MBps read throughput at 1.8 V/166 MHz or 200 MBps at 3.0 V/100 MHz. It operates from 1.7 V to 1.95 V or 2.7 V to 3.6 V, with AEC-Q100 Grade 2 temperature range (–40°C to +105°C), 100,000 program/erase cycles, and 20-year retention. Integrated ECC, advanced sector protection, and low standby current enable reliable automotive and industrial storage.

Features

  • 3.0 V I/O with 11 bus signals
  • 1.8 V I/O with 12 bus signals
  • Up to 333 MBps sustained read throughput
  • DDR: two data transfers per clock
  • 8-bit data bus (DQ[7:0])
  • 96-ns initial random read access time
  • 512-byte program buffer
  • ECC: 1-bit correction, 2-bit detection
  • Hardware accelerated CRC calculation
  • Secure silicon region (1024-byte OTP)
  • Advanced sector protection methods
  • Low power modes: standby 25 µA, deep

Benefits

  • High throughput enables fast data access
  • DDR boosts system performance
  • 8-bit bus simplifies integration
  • Fast random access reduces latency
  • Large buffer speeds up programming
  • ECC ensures reliable data integrity
  • CRC detects data errors quickly
  • Secure region protects critical data
  • Flexible sector protection enhances security
  • Low power modes extend battery life

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }