Active and preferred
RoHS Compliant
Lead-free

S26KL256SDABHV020

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S26KL256SDABHV020
S26KL256SDABHV020
ea.

Product details

  • Bus Width
    x8
  • Density
    256 MBit
  • Family
    KL-S
  • Initial Access Time
    96 ns
  • Interface Bandwidth
    200 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 100
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial
  • Technology
    HYPERFLASH
OPN
S26KL256SDABHV020
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 1690
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 1690
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The S26KL256SDABHV020 is a 256 Mb (32 MB) HYPERFLASH™ NOR memory with a high-speed HYPERBUS™ DDR interface and 3.0 V-only operation. It supports up to 100 MHz clock rate for 200 MBps sustained read throughput and 96 ns initial random access. Built on 65 nm MIRRORBIT™ technology, it offers 100,000 program/erase cycles, 20-year retention, advanced sector protection, ECC, CRC, and AEC-Q100 Grade 2 qualification (–40°C to +105°C) for automotive and industrial applications.

Features

  • 3.0 V I/O with 11 bus signals
  • 1.8 V I/O with 12 bus signals
  • Up to 333 MBps sustained read throughput
  • DDR: two data transfers per clock
  • 8-bit data bus (DQ[7:0])
  • 96-ns initial random read access time
  • 512-byte program buffer
  • ECC: 1-bit correction, 2-bit detection
  • Hardware accelerated CRC calculation
  • Secure silicon region (1024-byte OTP)
  • Advanced sector protection methods
  • Low power modes: standby 25 µA, deep

Benefits

  • High throughput enables fast data access
  • DDR boosts system performance
  • 8-bit bus simplifies integration
  • Fast random access reduces latency
  • Large buffer speeds up programming
  • ECC ensures reliable data integrity
  • CRC detects data errors quickly
  • Secure region protects critical data
  • Flexible sector protection enhances security
  • Low power modes extend battery life

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }