Active and preferred
RoHS Compliant
Lead-free

S26HS01GTFPBHI033

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S26HS01GTFPBHI033
S26HS01GTFPBHI033

Product details

  • Density
    1 GBit
  • Family
    HS-T
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Industrial
OPN
S26HS01GTFPBHI033
Product Status active and preferred
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S26HS01GTFPBHI033 is a 1 Gb automotive NOR Flash with a 1.8 V HYPERBUS™ interface, supporting DDR read speeds up to 400 MBps (200 MHz) and a page buffer up to 512 bytes. Built on 45-nm MIRRORBIT™ technology, it features flexible sector architecture (256 KB and 4 KB), ECC, CRC, SafeBoot, and advanced sector protection. ISO 26262 ASIL-B compliant and AEC-Q100 qualified, it delivers up to 2,560,000 program-erase cycles and 25 years data retention.

Features

  • 45-nm MIRRORBIT technology, 2 bits/cell
  • Configurable sector architecture:
  • 256/512-byte page programming buffer
  • OTP secure silicon region (SSR) 1024 bytes
  • HYPERBUS and legacy SPI interfaces
  • DDR up to 400 MBps, SDR up to 21 MBps
  • Embedded ECC: single-bit correction,
  • Interface and data integrity CRC
  • SafeBoot and AutoBoot features
  • Advanced sector protection
  • Endurance Flex: high endurance/long retention
  • JEDEC xSPI (JESD251) compatibility

Benefits

  • High density and reliability for demanding
  • Flexible memory mapping for design freedom
  • Fast programming speeds boost throughput
  • Secure storage for sensitive data
  • Easy integration with multiple host
  • High data rates enable rapid data access
  • Enhanced data integrity and error resilience
  • Communication errors detected and corrected
  • Fast, reliable boot and recovery
  • Fine-grained memory protection options
  • Customizable endurance for varied needs
  • Industry-standard compatibility for broad use

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }