ClassificationISO 26262-compliant
-
Density1 GBit
-
FamilyHL-T
-
Interface Bandwidth333 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 166
-
InterfacesHYPERBUS
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2037
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S26HL01GTFPBHM023 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | BGA-24 (002-22282) | |
| Packing Size | 2500 | |
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
| Package Name | BGA-24 (002-22282) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 45-nm MIRRORBIT technology, 2 bits/cell
- Configurable sector architecture:
- 256/512-byte page programming buffer
- OTP secure silicon region (SSR) 1024 bytes
- HYPERBUS and legacy SPI interfaces
- DDR up to 400 MBps, SDR up to 21 MBps
- Embedded ECC: single-bit correction,
- Interface and data integrity CRC
- SafeBoot and AutoBoot features
- Advanced sector protection
- Endurance Flex: high endurance/long retention
- JEDEC xSPI (JESD251) compatibility
Benefits
- High density and reliability for demanding
- Flexible memory mapping for design freedom
- Fast programming speeds boost throughput
- Secure storage for sensitive data
- Easy integration with multiple host
- High data rates enable rapid data access
- Enhanced data integrity and error resilience
- Communication errors detected and corrected
- Fast, reliable boot and recovery
- Fine-grained memory protection options
- Customizable endurance for varied needs
- Industry-standard compatibility for broad use