ClassificationISO 26262-compliant
-
Density2 GBit
-
FamilyHS-T
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 66
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2037
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25HS02GTDPBHM053 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-24801) | |
| Packing Size | 2000 | |
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
| Package Name | FBGA-24 (002-24801) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Embedded ECC corrects 1-bit, detects 2-bit
- Endurance flex: configurable wear leveling
- Hardware CRC for data integrity check
- Multiple data protection: LBP, ASP, SSR
- SafeBoot for microcontroller failure recovery
- Quad SPI, Dual I/O, QPI, SDR/DDR support
- Page programming up to 512 bytes
- Suspend/resume for program/erase ops
- Four reset methods: hardware, POR, CS#, SW
- Deep power down mode for low standby current
- Wide VCC: HL-T 2.7–3.6 V, HS-T 1.7–2.0 V
- Industrial temperature: –40°C to +85°C
Benefits
- ECC ensures reliable data storage and reads
- Wear leveling extends flash memory lifespan
- CRC enables fast integrity verification
- Flexible protection prevents accidental data
- SafeBoot allows device recovery after faults
- High-speed interfaces boost data throughput
- Large page programming improves efficiency
- Suspend/resume enables system responsiveness
- Multiple resets enhance system robustness
- DPD mode reduces power for battery devices
- Supports broad supply and application needs
- Operates reliably in harsh environments