Active and preferred
RoHS Compliant
Lead-free

S25HS01GTDPBHV033

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25HS01GTDPBHV033
S25HS01GTDPBHV033

Product details

  • Density
    1 GBit
  • Family
    HS-T
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 66
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Industrial
OPN
S25HS01GTDPBHV033
Product Status active and preferred
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S25HS01GTDPBHV033 is a 1 Gb SEMPER™ NOR Flash memory using Infineon’s 45-nm MIRRORBIT™ technology for high density and reliability. It supports flexible sector architectures and Quad, Dual, and standard SPI protocols up to 102 MBps. ISO26262 ASIL B compliance, ECC, SafeBoot, and Endurance Flex architecture deliver high endurance and long retention. Operating from 1.7 V to 2.0 V, it meets AEC-Q100 Grade 1 standards. Endurance is 2,560,000 cycles and retention is 25 years.

Features

  • 45-nm MIRRORBIT™ stores 2 bits/cell
  • Uniform and hybrid sector architectures
  • 256/512-byte page programming buffer
  • 1024-byte OTP secure silicon array
  • Quad SPI up to 102 MBps (DDR, 102 MHz)
  • Dual SPI up to 41.5 MBps (SDR, 166 MHz)
  • SPI up to 21 MBps (SDR, 166 MHz)
  • Functional safety: ISO26262 ASIL B compliant
  • Endurance Flex: high-endurance/retention
  • Data integrity CRC and built-in ECC (SECDED)
  • SafeBoot for init failure/config corruption
  • Legacy and advanced sector protection

Benefits

  • High density, reliable storage in small
  • Flexible sectoring for varied application
  • Fast programming for efficient data handling
  • Secure OTP for device authentication
  • High-speed Quad/Dual SPI for rapid data
  • Industry-leading functional safety for
  • Partitioning optimizes endurance
  • Robust data integrity with CRC and ECC
  • SafeBoot ensures system recovery and uptime
  • Advanced protection prevents unauthorized
  • Instant boot accelerates system startup
  • Hardware reset enables reliable system

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }