Active and preferred
RoHS Compliant
Lead-free

S25HL02GTDPBHV053

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25HL02GTDPBHV053
S25HL02GTDPBHV053

Product details

  • Density
    2 GBit
  • Family
    HL-T
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 66
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Industrial
OPN
S25HL02GTDPBHV053
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S25HL02GTDPBHV053 is a 2 Gb SEMPER™ NOR Flash memory using Infineon's 45-nm MIRRORBIT™ technology in a dual-die package. It supports Quad SPI up to 102 MBps (DDR) and 83 MBps (SDR), with ISO 26262 ASIL B compliance, ECC for single-bit error correction and double-bit detection, and CRC for data integrity. Operating at 2.7 V to 3.6 V, it meets AEC-Q100 Grade 1 (-40°C to +125°C) and offers at least 2,560,000 program-erase cycles and 25-year retention.

Features

  • Embedded ECC corrects 1-bit, detects 2-bit
  • Endurance flex: configurable wear leveling
  • Hardware CRC for data integrity check
  • Multiple data protection: LBP, ASP, SSR
  • SafeBoot for microcontroller failure recovery
  • Quad SPI, Dual I/O, QPI, SDR/DDR support
  • Page programming up to 512 bytes
  • Suspend/resume for program/erase ops
  • Four reset methods: hardware, POR, CS#, SW
  • Deep power down mode for low standby current
  • Wide VCC: HL-T 2.7–3.6 V, HS-T 1.7–2.0 V
  • Industrial temperature: –40°C to +85°C

Benefits

  • ECC ensures reliable data storage and reads
  • Wear leveling extends flash memory lifespan
  • CRC enables fast integrity verification
  • Flexible protection prevents accidental data
  • SafeBoot allows device recovery after faults
  • High-speed interfaces boost data throughput
  • Large page programming improves efficiency
  • Suspend/resume enables system responsiveness
  • Multiple resets enhance system robustness
  • DPD mode reduces power for battery devices
  • Supports broad supply and application needs
  • Operates reliably in harsh environments

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }