Apr 22, 2026
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
Apr 22, 2026
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
Density1 GBit
-
FamilyHL-T
-
Interface Bandwidth102 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)166 / 102
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2037
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S25HL01GTFABHI030 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | BGA-24 (002-22282) | |
| Packing Size | 2600 | |
| Packing Type | TRAY | |
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
| Package Name | BGA-24 (002-22282) |
| Packing Size | 2600 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 45-nm MIRRORBIT™ stores 2 bits/cell
- Uniform and hybrid sector architectures
- 256/512-byte page programming buffer
- 1024-byte OTP secure silicon array
- Quad SPI up to 102 MBps (DDR, 102 MHz)
- Dual SPI up to 41.5 MBps (SDR, 166 MHz)
- SPI up to 21 MBps (SDR, 166 MHz)
- Functional safety: ISO26262 ASIL B compliant
- Endurance Flex: high-endurance/retention
- Data integrity CRC and built-in ECC (SECDED)
- SafeBoot for init failure/config corruption
- Legacy and advanced sector protection
Benefits
- High density, reliable storage in small
- Flexible sectoring for varied application
- Fast programming for efficient data handling
- Secure OTP for device authentication
- High-speed Quad/Dual SPI for rapid data
- Industry-leading functional safety for
- Partitioning optimizes endurance
- Robust data integrity with CRC and ECC
- SafeBoot ensures system recovery and uptime
- Advanced protection prevents unauthorized
- Instant boot accelerates system startup
- Hardware reset enables reliable system