- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
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
Density512 MBit
-
FamilyFS-S
-
Interface Bandwidth80 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 80
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S25FS512SDSNFV010 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (002-15552) | |
| Packing Size | 1690 | |
| Packing Type | TRAY | |
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
| Package Name | DFN-8 (002-15552) |
| Packing Size | 1690 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- SPI with multi-I/O support
- DDR and SDR clocking options
- 24- or 32-bit addressing
- Compatible with S25FL SPI families
- Multiple read modes: Normal, Fast, Dual
- Burst wrap and XIP support
- 256/512-byte page programming buffer
- Program and erase suspend/resume
- Internal ECC with single bit correction
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles min
- 20 year data retention min
Benefits
- Flexible interface for diverse host
- High-speed data transfer and boot performance
- Supports large address spaces for modern
- Easy migration from legacy SPI designs
- Optimized for fast and efficient data access
- Enables execute-in-place (XIP) applications
- Efficient programming for fast updates
- Minimized downtime during program/erase
- Enhanced data reliability and integrity
- Flexible memory management for varied needs
- Long device lifetime for demanding use
- Reliable data storage for mission-critical