Density256 MBit
-
FamilyFS-S
-
Interface Bandwidth80 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 80
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S25FS256SDSNFI003 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (002-15552) | |
| Packing Size | 2500 | |
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
| Package Name | DFN-8 (002-15552) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Serial peripheral interface (SPI)
- Double data rate (DDR) option
- 24- or 32-bit address options
- Multi I/O command support
- Normal, Fast, Dual, Quad, DDR Quad I/O reads
- Burst Wrap, Continuous (XIP), QPI modes
- 256- or 512-byte page programming buffer
- Automatic ECC, single-bit error correction
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles minimum
- 20 year data retention minimum
- 1.7 V to 2.0 V supply voltage
Benefits
- Flexible SPI supports many host controllers
- DDR and Quad I/O enable high data rates
- 32-bit addressing supports large designs
- Multi I/O boosts read/write performance
- Multiple read modes fit varied applications
- XIP/QPI enable execute-in-place operation
- Large page buffer speeds up programming
- ECC improves data reliability
- Flexible erase options ease partitioning
- High endurance for long device lifetime
- Long retention secures critical data
- Low voltage reduces power consumption