Density256 MBit
-
FamilyFS-S
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S25FS256SAGBHI200 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15534) | |
| Packing Size | 676 | |
| Packing Type | TRAY | |
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
| Package Name | FBGA-24 (002-15534) |
| Packing Size | 676 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- SPI interface with multi I/O support
- DDR and QPI read modes
- 256- or 512-byte page programming buffer
- Internal ECC with single-bit error correction
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles minimum
- 20 year data retention minimum
- 1.7 V to 2.0 V supply voltage
- Operating temperature up to +125°C
- Serial flash discoverable parameters (SFDP)
- Advanced sector and block protection
- 65-nm MIRRORBIT™ technology
Benefits
- Flexible interface for various host systems
- Fast data access with DDR and QPI modes
- Efficient large or small page programming
- Reliable data with built-in ECC
- Versatile erase for different applications
- High endurance for frequent updates
- Long-term data storage reliability
- Low voltage for energy-efficient designs
- Robust operation in harsh environments
- Easy configuration and compatibility
- Enhanced security for sensitive data
- Advanced process for high density/low cost