Active and preferred
RoHS Compliant
Lead-free

S25FS128SDSBHI200

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FS128SDSBHI200
S25FS128SDSBHI200

Product details

  • Density
    128 MBit
  • Family
    FS-S
  • Interface Bandwidth
    80 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 80
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial
OPN
S25FS128SDSBHI200
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S25FS128SDSBHI200 is a 128 Mbit (16 MB) SPI Multi-I/O NOR Flash built on 65 nm MIRRORBIT™ technology. Operating from 1.7 V to 2.0 V, it supports industrial and automotive grades up to +125°C (AEC-Q100 Grade 1). Maximum read rates reach 66 MBps in Quad mode and 80 MBps in DDR Quad I/O mode. Features include hybrid and uniform sector options, extended addressing, automatic ECC, advanced sector protection, and 20-year data retention.

Features

  • Serial peripheral interface (SPI)
  • Double data rate (DDR) option
  • 24- or 32-bit address options
  • Multi I/O command support
  • Normal, Fast, Dual, Quad, DDR Quad I/O reads
  • Burst Wrap, Continuous (XIP), QPI modes
  • 256- or 512-byte page programming buffer
  • Automatic ECC, single-bit error correction
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • 1.7 V to 2.0 V supply voltage

Benefits

  • Flexible SPI supports many host controllers
  • DDR and Quad I/O enable high data rates
  • 32-bit addressing supports large designs
  • Multi I/O boosts read/write performance
  • Multiple read modes fit varied applications
  • XIP/QPI enable execute-in-place operation
  • Large page buffer speeds up programming
  • ECC improves data reliability
  • Flexible erase options ease partitioning
  • High endurance for long device lifetime
  • Long retention secures critical data
  • Low voltage reduces power consumption

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }