Density512 MBit
-
FamilyFL-S
-
Interface Bandwidth80 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 80
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S25FL512SDSBHI213 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15534) | |
| Packing Size | 2500 | |
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
| Package Name | FBGA-24 (002-15534) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CMOS 3.0 V core with versatile I/O
- SPI interface with multi I/O support
- 512 Mb (64 MB) density
- Supports SPI clock up to 133 MHz
- Quad, dual, and DDR read commands
- 512-byte page programming buffer
- Automatic ECC with single bit correction
- Uniform 256-KB sectors
- 100,000 program-erase cycles minimum
- 20-year data retention minimum
- 1024-byte OTP secure region
- Block and advanced sector protection
Benefits
- Versatile I/O enables flexible system design
- Multi I/O SPI boosts data throughput
- High density supports large code/data storage
- 133 MHz SPI enables fast data access
- Quad/DDR read maximizes read speed
- Large buffer speeds up programming
- ECC improves data reliability
- Uniform sectors simplify memory management
- High endurance for long device lifetime
- 20-year retention ensures data safety
- OTP region adds security options
- Advanced protection enhances data safety