Active and preferred
RoHS Compliant
Lead-free

S25FL512SAGMFIR13

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL512SAGMFIR13
S25FL512SAGMFIR13
ea.

Product details

  • Density
    512 MBit
  • Family
    FL-S
  • Interface Bandwidth
    52 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial
OPN
S25FL512SAGMFIR13
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The S25FL512SAGMFIR13 is a 512 Mb (64 MB) automotive-grade SPI NOR flash memory, utilizing Infineon's MIRRORBIT™ technology and Eclipse™ architecture for improved program and erase performance. It supports versatile SPI Multi-I/O interfaces (Single, Dual, Quad, DDR) with read rates up to 80 MBps and page programming at 1.5 MBps.

Features

  • 3.0 V core with versatile I/O
  • SPI Multi-I/O: Single, Dual, Quad
  • DDR read commands for all I/O modes
  • 512-byte page programming buffer
  • Automatic ECC with single-bit correction
  • Uniform 256-KB sector erase
  • 100,000 program-erase cycles min
  • 20-year data retention min
  • 1024-byte OTP secure region
  • Advanced sector and block protection
  • Supply voltage: 2.7 V to 3.6 V
  • I/O voltage: 1.65 V to VCC + 200 mV

Benefits

  • Flexible interface for various host systems
  • Fast data transfer with DDR and Quad I/O
  • Large buffer enables quick programming
  • ECC ensures reliable data storage
  • Easy sector management for erase
  • High endurance for frequent updates
  • Long-term data reliability
  • Secure OTP for device authentication
  • Robust protection against accidental writes
  • Wide supply range supports many designs
  • Data integrity with error reporting
  • Compatible with prior SPI flash families

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }