ClassificationISO 26262-ready
-
Density512 MBit
-
FamilyFL-S
-
Interface Bandwidth52 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25FL512SAGBHMC10 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15534) | |
| Packing Size | 676 | |
| Packing Type | TRAY | |
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
| Package Name | FBGA-24 (002-15534) |
| Packing Size | 676 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3.0 V core with versatile I/O
- SPI Multi-I/O: Single, Dual, Quad
- DDR read commands for all I/O modes
- 512-byte page programming buffer
- Automatic ECC with single-bit correction
- Uniform 256-KB sector erase
- 100,000 program-erase cycles min
- 20-year data retention min
- 1024-byte OTP secure region
- Advanced sector and block protection
- Supply voltage: 2.7 V to 3.6 V
- I/O voltage: 1.65 V to VCC + 200 mV
Benefits
- Flexible interface for various host systems
- Fast data transfer with DDR and Quad I/O
- Large buffer enables quick programming
- ECC ensures reliable data storage
- Easy sector management for erase
- High endurance for frequent updates
- Long-term data reliability
- Secure OTP for device authentication
- Robust protection against accidental writes
- Wide supply range supports many designs
- Data integrity with error reporting
- Compatible with prior SPI flash families