Density512 MBit
-
FamilyFL-S
-
Interface Bandwidth52 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S25FL512SAGBHIC13 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15534) | |
| Packing Size | 2500 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15534) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CMOS 3.0 V core with versatile I/O
- SPI with multi I/O and DDR option
- 32-bit extended addressing
- Normal, Fast, Dual, Quad, DDR read
- 512-byte page programming buffer
- Automatic ECC with single bit correction
- Uniform 256-KB sectors
- 100,000 program-erase cycles min
- 20-year data retention min
- 1024-byte OTP secure region
- Block and advanced sector protection
- Core VCC: 2.7 V to 3.6 V, VIO: 1.65 V to
Benefits
- Flexible 3.0 V operation simplifies design
- High-speed SPI enables fast data access
- Large address space supports big systems
- Multiple read modes optimize performance
- Fast programming boosts throughput
- ECC ensures reliable data storage
- Uniform sectors simplify erase operations
- High endurance lowers maintenance cost
- Long retention secures data for years
- OTP region enhances system security
- Robust protection prevents data loss
- Wide voltage range fits varied platforms